Material: 42CrMo4 quenched.

Characteristics:
- Very high torques.
- No axial shaft-hub movement.
- Quick mounting.
- Quick demounting.

Tolerances, Surface Roughness:
Highest permissible surface roughness: Rt=16 µm.
Largest permissible tolerance for the shaft = h8.
Tolerances for dw/d
For dw from 18 - 30 mm: H6 / j6
For dw from 31 - 50 mm: H6 / h6
For dw from 51 - 65 mm: H6 / g6

Axial Displacement:
No axial movement between hub and shaft can occur while fastening the screws.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityInnen-Ø d
[mm]
Shaft Ø dw
[mm]
Torque Mt
[Nm]
Axial Force Fa
[kN]
D
[mm]
l
[mm]
L
[mm]
d1
[mm]
e
[mm]
Clamping Bolts DIN 931 - 10.9
[N. x Typ]
Torque Ms
[Nm]
Surface Pressure pw
[N/mm²]
Weight
[kg]
61581400
1410 - 1239 - 6310 - 14381015k. A.2,54 x M533430,1
61581600
1612 - 1466 - 9614 - 18411217k. A.2,54 x M533130,1
61581800
1814 - 1683 - 13216 - 20441217k. A.2,54 x M542980,1
61582400
2419 - 21220 - 32532 - 37501521k. A.36 x M553570,2
61583000
3024 - 26390 - 46538 - 43601823k. A.2,57 x M552920,3
61583600
3628 - 31442 - 63350 - 58721925k. A.35 x M6123070,4
61583800
3829 - 31660 - 75062 - 64722127k. A.36 x M6123410,5
61584400
4432 - 36740 - 101062 - 75802226k. A.27 x M6122830,6
61585000
5038 - 421275-163589 - 103902230k. A.49 x M6123200,8
61585500
5542 - 48110 -187079 - 971002331k. A.48 x M6122501,1
61586200
6248 - 522220 -2900125 - 1351102332k. A.4,512 x M6123301,3
61586800
6850 - 602010 -314097 - 1201152333k. A.510 x M6122601,4
61587500
7555 - 652515 -3940119 - 1551382533k. A.47 x M8302722,4

go to Group