Material: Stainless Steel 1.4305.

Concentricity: about 0,02 mm.
Tolerance: Shaft k6-h10, Hub H8.

Mounting:
The bush is mounted quickly. Just place the bush inside the hub and push both onto the shaft. Fasten with Allen key.

Demounting:
Remove tensioning screws. Put screws in forcing thread and fasten them until the bush is pressed off.

MN = transmittable torque at load of 0. If the screws are fastened with Manz.
Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz.
Manz = required fastening torque for the screws.
The dimensions refer to bushes before assembly.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Übertragbares Drehmoment MN
[Nm]
Übertragbare Axialkraft Fa
[kN]
Bolts DIN 912 No. of
[pcs]
SizeM No.
[Nm]
Moment of Inertia J
[kgm²*10 - ³]
Weight
[kg]
61599206
614251019,022,051,73M 31,22,10,03
61599208
815271221,525,5174,43M 42,73,30,04
61599210
1016281424,028,0234,43M 42,74,30,05
61599212
1218301425,529,5274,43M 42,76,10,06
61599214
1422351527,531,5486,54M 42,713,20,08

go to Group