Catalog-Navigation
-
Linear motion guide Accuride DA 115 R
-
DIN-Standardized Parts
-
Gear Boxes and Geared Motors
-
Spindles, Spline Shafts and Nuts
-
Knobs, Handwheels, Handles, Operating Elements
-
Bevel Gears, Worm Wheels, Worms
-
V-Belts, Pulleys, Accessories
-
Sprockets, Chains, Accessories
-
Clamp Collars, Shaft Collars (Adjusting Rings)
-
Couplings, Friction Clutches, Safety Couplings
-
Standardized Parts and Miscellaneous
-
Linear Motion, Linear Bearings, Precision Rail Guides
-
Metal-Rubber-Buffers, Dampers
-
Maintenance and Repair Sprays, Loctits Products
-
Pneumatic Elements
-
Ball Bearings, Block Bearings, Bushes, Drill Bushes
-
Clamping Sets, Clamping Bushes, Taper Bushes
-
Accuride - Telescopic Slides and Linear Guides
-
Universal Joints
-
Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
-
Timing Belts, Pulleys, Accessories
|
Material: 11SMnPb37 - For fixing a hub on a shaft. - QPQ coated: High corrosion resistance, improved fatigue strength, primarily food safe (further information see below). - For medium torques. - Self-centering. - Slight axial offset possible during assembly. Fit, Surface:Due to the special design of the BAR clamping set even rough fits can be bridged with excellent self centering capacity. Shaft and hub up to Quality h9/H9. Surface finish for shaft and hub < 12µm. QPQ Surface Properties:Very good corrosion resistance, better than hard chrome or chem. nickel. Corrosion resistance in the salt spray test SS CASS in accordance with DIN 50021. Layer thickness of 10 - 25 µm possible. For medium operational demands we recommend a layer thickness of 15 µm at a 90 minute treatment. Only very small changes in dimensions (only 5 µm), as the surface modification is achieved through diffusion and not application. Surface hardness same as clamping set material = 350 HV. Improved wear resistance, no fretting corrosion, no cold shut. Increased endurance strength, sometimes up to 100% higher. Is completely safe to use with food as long as there is no contact with any acidic substances with a pH-value of = 4.
Service:
Catalog page
The supplied 3D models, pictures and technical drawings are made with reasonable care. Nevertheless liability is excluded for the accuracy and correctness of this data.
( Available from stock without engagement / Delivery period by arrangement. Please contact us. )
| Article ID | Quantity | d [mm] | D [mm] | L [mm] | L tot. [mm] | M t (transferable at MA) [Nm] | P ax (at MA transferable) [kN] | Surface Pressure Shaft PW [N/mm²] | Surface Pressure Hub PN [N/mm²] | No. of Clamping Bolts | Clamping Bolts Size | Anzugsmoment MA [Nm] | Weight [kg] |
 | 61570500 | | | 5 | 16 | 11 | 13,5 | 6 | 2,0 | 150 | 55 | 3 | M2,5 x 10 | 1,2 | 0,012 |
 | 61570600 | | | 6 | 16 | 11 | 13,5 | 6 | 2,0 | 150 | 55 | 3 | M2,5 x 10 | 1,2 | 0,012 |
 | 61570800 | | | 8 | 18 | 11 | 13,5 | 10 | 2,5 | 110 | 50 | 3 | M2,5 x 10 | 1,2 | 0,015 |
 | 61570900 | | | 9 | 20 | 13 | 15,5 | 15 | 3 | 120 | 55 | 4 | M2,5 x 12 | 1,2 | 0,020 |
 | 61571000 | | | 10 | 20 | 13 | 15,5 | 15 | 3,0 | 110 | 55 | 4 | M2,5 x 12 | 1,2 | 0,019 |
 | 61571100 | | | 11 | 22 | 13 | 15,5 | 18 | 3,0 | 100 | 50 | 4 | M2,5 x 12 | 1,2 | 0,024 |
 | 61571200 | | | 12 | 22 | 13 | 15,5 | 20 | 3,0 | 90 | 50 | 4 | M2,5 x 12 | 1,2 | 0,022 |
 | 61571400 | | | 14 | 26 | 17 | 20,0 | 35 | 5,0 | 105 | 55 | 4 | M3 x 16 | 2,1 | 0,039 |
 | 61571500 | | | 15 | 28 | 17 | 20,0 | 40 | 5,0 | 100 | 50 | 4 | M3 x 16 | 2,1 | 0,044 |
 | 61571600 | | | 16 | 32 | 17 | 21,0 | 70 | 8,0 | 130 | 65 | 4 | M4 x 16 | 4,9 | 0,067 |
 | 61571800 | | | 18 | 35 | 21 | 25,0 | 80 | 8,0 | 115 | 60 | 4 | M4 x 20 | 4,9 | 0,087 |
 | 61572000 | | | 20 | 38 | 21 | 26,0 | 150 | 15,0 | 140 | 75 | 4 | M5 x 20 | 9,7 | 0,100 |
 | 61572500 | | | 25 | 47 | 26 | 32,0 | 260 | 20,0 | 135 | 75 | 4 | M6 x 25 | 16,5 | 0,190 |
 | 61573000 | | | 30 | 55 | 26 | 32,0 | 470 | 30,0 | 175 | 95 | 6 | M6 x 25 | 16,5 | 0,270 |
 | 61573800 | | | 38 | 65 | 31 | 37,0 | 800 | 40,0 | 155 | 90 | 8 | M6 x 30 | 16,5 | 0,430 |
 | 61574000 | | | 40 | 65 | 31 | 37,0 | 840 | 40,0 | 145 | 90 | 8 | M6 x 30 | 16,5 | 0,400 |
 | 61575000 | | | 50 | 80 | 36 | 44,0 | 1900 | 75,0 | 185 | 115 | 8 | M8 x 35 | 40,0 | 0,700 |
go to Group
|