Material: Steel.
Clamping bush for medium torques; not self-centering.

Fit: Shaft h9. Hub H9.

Mounting:
Slightly oil the clamping set before mounting, do not use molibdenum disulphide or grease. Tighten the screws evenly and crosswise in several steps.

Demounting:
Due to the large cone angle, the clamping set releases on its own after the screws have been fully unfastened. There are three larger threads cut into the front ring, which serve to remove this ring.

Ts - Fastening Torque
T - Transmittable Torque
F - Transmittable Axial Force
P - Surface Pressure Hub

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
B
[mm]
L
[mm]
Übertragbares Drehmoment T
[Nm]
Übertragbare Axialkraft F
[kN]
Flächenpressung Nabe P
[N/mm²]
Schraubengröße M
[mm]
Anzugsmoment Ts
[Nm]
Weight
[kg]
61552000
20472027,52802995M 6150,21
61552200
22472027,53102995M 6150,20
61552400
24502027,537032100M 6150,22
61552500
25502027,540032100M 6150,22
61552800
28552027,550036100M 6150,27
61553000
30552027,553036100M 6150,25
61553200
32602027,568042110M 6150,30
61553500
35602027,575043110M 6150,29
61553800
38652027,593049115M 6150,33
61554000
40652027,598049115M 6150,32
61554200
42752433,5158075130M 8370,56
61554500
45752433,5170076130M 8370,53
61554800
48802433,5179074120M 8370,59
61555000
50802433,5187075120M 8370,56

go to Group