Material: Stainless steel 1.4057.
Clamping bush for lower torques; not self-centering.

Fit:
Version A: Shaft h9, Hub H9
Version B: Shaft h8, Hub H8

Mounting:
Slightly oil the clamping set before mounting, do not use molibdenum disulphide or grease. Tighten the screws evenly and crosswise in several steps.

Demounting:
Due to the cone angle, the clamping set is usually released once all screws have been fully unfastened. There a three large threads cut into the front ring, which serve to remove this ring.

Ts - Fastening Torque
T - Transmittable Torque
F - Transmittable Axial Force
P - Surface Pressure Hub

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
B
[mm]
L
[mm]
Transferable Torque T
[Nm]
Axial Force Fax
[kN]
Surface Pressure Shaft PW
[N/mm²]
Surface Pressure Hub PN
[N/mm²]
Clamping Bolts DIN 912
[N. x Typ]
Torque TA
[Nm]
Weight
[kg]
61599520
204720261101113357M680,21
61599522
224720261201112157M680,2
61599524
245020261501212560M680,22
61599525
255020261551212060M680,22
61599528
285520261701210755M680,27
61599530
305520261851210055M680,25
61599532
326020262651612567M680,3
61599535
356020262901611467M680,29
61599538
386520263902013177M680,33
61599540
406520264102012577M680,32
61599545
457524326352812978M8180,53
61599550
508024327002811673M8180,56

go to Group