Material: Stainless steel 1.4057.
Self-centering clamping bush for small hub diametres.

Fit: Shaft h8. Hub H8.

Mounting:
Slightly oil the clamping set before mounting, do not use molibdenum disulphide or grease. Tighten the screws evenly and crosswise in several steps.

Demounting:
Remove all tensioning screws and screw them into the (usually unused) forcing thread of the front flange, until the flange is released.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
D1
[mm]
A
[mm]
B
[mm]
L
[mm]
Transferable Torque T
[Nm]
Axial Force Fax
[kN]
Surface Pressure Shaft PW
[N/mm²]
Surface Pressure Hub PN
[N/mm²]
Clamping Bolts DIN 912
[N. x Typ]
Torque TA
[Nm]
Weight
[kg]
61599610
1016291427312248251M420,12
61599612
1218321428322646946M420,14
61599614
1423381428323045936M420,15
61599615
152444163743731010767M680,22
61599616
162444163743781010167M680,22
61599618
18264718394587107955M680,23
61599619
19274918394592107553M680,25
61599620
20285018394597107151M680,25
61599622
223254254652105104732M680,32
61599624
243456254652175156445M680,34
61599625
253456254652180156245M680,35
61599628
283961254652200155540M680,41
61599630
304162254652220155138M680,41
61599632
324365254652310196448M680,48
61599635
354766325359340194634M680,55
61599638
385072325359370194232M680,58
61599640
405375325359390194030M680,63
61599645
455986457078820364836M8181,03
61599650
506592457078910364333M8181,27

go to Group