Material: Stainless steel 1.4301

The clamping sets SIG are connecting elements used to connect a shaft, e.g., a spindle or a motor shaft, with a drive wheel. The clamping set consists of three parts and allows to fix a cylindrical shaft inside a cylindrical bore in the drive wheel.

No machining of the shaft required, i.e., no keyway, no cross-hole, no thread, etc.
The connection can be disassembled with a puller.
Minimal space requirement.

M = Torque max. (Nm).
Required tolerances: Shaft: h7.
Bore of the part to be clamped: H7.

Mounting:
The clamping set has to be mounted without lubrication to achieve the torques stated above.
The clamping set has to be fully in contact with the shaft.
To achieve the maximum torque, shaft and hub have to have sufficient strength (minimum elastic limit 350 N/mm², e.g. C45).
The clamping set must not get in contact with any fixed components (e.g. bearing housing or crankcase).

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
L
[mm]
A
[mm]
Torque M max.
[Nm]
ThreadSW
[mm]
Torque
[Nm]
Weight
[g]
61510400
481512,53M6x0,5843,8
61510500
5101512,54M8x0,51056,5
61510600
6101512,57M8x0,51085,3
61510635
6,35101512,57M8x0,51085
61510700
71215128M10x0,751296,3
61510800
814221914M12x1161517,5
61510900
914221914M12x1161515
61510952
9,5214221914M12x1161512,8
61511000
10172218,518M15x1181929
61511100
11172218,518M15x1181928
61511200
12172218,518M15x1181926,2
61511400
1420282324M17x1202535,3
61511500
1520282324M17x1202536,4
61511588
15,8823282326M20x1262748,4
61511600
1623282326M20x1262750,7
61511700
1723282326M20x1262745
61511900
1925282329M22x1273046,9
61512000
2028282331M25x1303267

go to Group