Material: Stainless steel 1.4021.

The MSD-N clamping bush consists of a double-walled, hardened steel sleeve filled with a special pressure medium, a seal, a piston, a compression flange and fastening screws. When tightening the screws, the sleeves expand evenly against shaft and hub, creating a rigid connection. When the screws are loosened, the bush returns to its initial position and can be easily demounted.

Concentricity 0,03 - 0,06 mm.
Tolerance: Shaft h9 (Ø 15 mm only h8), Hub H7.

Advantages:
- fast mounting/demounting
- sensitive adjustment of the hub can be carried out during assembly
- low fastening torque and few screws allow very simple assembly.
- good concentricity
- small dimensions allow little ouside diametre of the hub

MN = transmittable torque at load of 0. If the screws are fastened with Manz.
Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz.
Manz = required fastening torque for the screws.

Temperature range: -30° to +85°C.
The dimensions refer to bushes before assembly.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Übertragbares Drehmoment MN
[Nm]
Übertragbare Axialkraft Fa
[kN]
Bolts DIN 933, A4, No. of
[pcs]
Bolts, Size
[mm]
Bolts, Manz
[Nm]
Moment of Inertia J
[kgm²*10 - ³]
Weight
[kg]
61599315
152338173034354,74M 55,40,0180,10
61599320
202845223741909,05M 55,40,0460,16
61599325
25344927434617514,07M 55,40,0710,19
61599330
30415732475125517,07M 55,40,1420,29
61599340
40537043636760030,09M 55,40,4410,55
61599350
506583537680130052,09M 69,31,0450,86

go to Group