Material: stainless steel 1.405

The clamping bush consists of a double-walled steel sleeve filled with a pressure medium, and a flange part. Inside the flange there is a screw and a piston with seal to build up compression.
Function: When the thrust screw is tightened, the sleeve expands uniformly against shaft and hub, creating a rigid connection through frictional force. When the thrust screw is loosened, the bush returns to its initial position and can be easily disassembled.

Concentricity: 0,02 mm.
Tolerances:
Shaft h7 for d = 15 mm.
Shaft k6-h7 for d = 19, 22, 24, 28 and 38 mm.
Shaft h8 for the other diametres d.
Hub H7.

MN = transmittable torque at load of 0. If the screws are fastened with Manz.
Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz.
Fr = Maximum transmittable radial force.
Manz = required fastening torque for the screws.

Temperature range: -30° to +85°C.

* with coated surface

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
Transferable Torque MN
[Nm]
Transferable Axial Force Fa
[kN]
Transferable Radialkraft Fr
[kN]
Bolts DIN 915, A4* SizeBolts DIN 915, A4* R
[mm]
Bolts DIN 915, A4* N
[mm]
Bolts DIN 915, A4* Manz
[mm]
Moment of Inertia J
[kgm² x 10 ¿³]
Weight
[kg]
61599915
1518462539466,10,5M1015,1550,0430,16
61599920
202451,53044110111M1018550,070,21
61599925
2530583549230181,5M1020,8550,1170,27
61599930
303664,54054380252M1023,6550,1890,35
61599935
3542734559640362,5M1026,4550,3250,48
61599940
404886,555751100553M16328210,8440,88
61599945
45549358781400623,5M1634,88211,171,05
61599950
506098,560801900764,5M1637,58211,5241,2

go to Group