Material: Steel C45, burnished.

These couplings do not allow any shaft displacement
in axial or radial direction. They should therefore only
be used with perfectly alligned shafts.

Bore tolerance: +0,05 mm.

The torques in the table are maximum values for couplings
with keyway. The calculations based on feather-key connection.
For couplings without keyway: The transmittable torque
is lower and depends on how far the set screws penetrate the shaft.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTorque max.
[Nm]
d
[mm]
A
[mm]
L
[mm]
K
[mm]
Bolts DIN 916Weight
[g]
60010600
4618302M447
60010800
8824352M4102
60011000
121029453M5185
60011200
171229454M6180
60011400
301434505M6272
60011500
321534505M6266
60011600
351634505M6261
60012000
702042656M6518
60012500
1352545758M8623
60013000
1553053838M8920
60013500
23035679510M81880
60014000
310407710812M102710
60015000
490508512414M103520


go to Group