Material: Stainless steel 1.4305.

Temperature range from -40°C to +175°C.
Maximum speed 4000 rpm.
The screws DIN 912 - A2-70 used in all couplings are covered with
a layer of nylon. Thus the bolts do not loosen with vibrations

Bore tolerance: +0,051 mm.
Feather Key Groove DIN 6885/1, Tolerance P9.

The torques in the table are maximum values which can only be
achieved with perfect mounting and dimensional accuracy of the shaft.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityMaterialTypeTorque max.
[Nm]
d
[mm]
A
[mm]
R
[mm]
L
[mm]
Bolts DIN 912
[12.9]
Weight
[g]
60099906
Edelstahl 1.4305mit Nut*2561821,230M 3 x 847
60099908
Edelstahl 1.4305mit Nut*4082426,835M 3 x 10102
60099910
Edelstahl 1.4305mit Nut*90102932,745M 4 x 12185
60099912
Edelstahl 1.4305mit Nut*90122932,745M 4 x 12180
60099914
Edelstahl 1.4305mit Nut*160143439,150M 5 x 16272
60099915
Edelstahl 1.4305mit Nut*160153439,150M 5 x 16266
60099916
Edelstahl 1.4305mit Nut*160163439,150M 5 x 16261
60099919
Edelstahl 1.4305mit Nut*260194248,265M 6 x 16520
60099920
Edelstahl 1.4305mit Nut*300204248,265M 6 x 16518
60099925
Edelstahl 1.4305mit Nut*325254550,875M 6 x 16623
60099930
Edelstahl 1.4305mit Nut*400305358,183M 6 x 18920
60099935
Edelstahl 1.4305mit Nut*925356774,195M 8 x 251880
60099940
Edelstahl 1.4305mit Nut*1100407783,4108M 8 x 252710
60099950
Edelstahl 1.4305mit Nut*1875508593,2124M10 x 253520


go to Group