Material:
Hubs made of aluminium alloy with iridite NCP finish.
Sliding disc made of black acetal.

These 3-part zero backlash couplings provide electrical
insulation. They consist of two hubs and a sliding disc.
They are versatile and of robust design. Large radial
compensation, easy mounting even in confined spaces.

Applications: Ideal for stepper motors due to the damping
properties of plastic sliding disc. Positioning drives, position
encoders and incremental or absolute encoders, pumps etc.

1) Operating factors (without shaft displacement):
Load Period - Operating Factor
short term - 1
1 hour per day - 2
3 hours per day - 4
6 hours per day - 6
12 hours per day - 8

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTorque max. 1)
[Nm]
Stat. Breaking Torque
[Nm]
Bore +0,03-0L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
Max. Angular Displacement at 3000 rpm
[±°]
max. Verlagerung bei 3000 min-1 radial
[±mm]
Torsional Rigidity
[Nm/rad]
Weight
[g]
Art. No. Spare Part Disk
60130105
1,7104269,47,219,10,50,211513601 242 00
60130205
1,7106269,47,219,10,50,211513601 242 00
60130305
1,7108269,47,219,10,50,211513601 242 00
60130505
413632,411,69,225,40,50,220531601 244 00
60130605
413832,411,69,225,40,50,220531601 244 00
60130705
4131032,411,69,225,40,50,220531601 244 00
60130805
953848151833,30,50,261574601 246 00
60130905
9531048151833,30,50,261574601 246 00
60131005
9531248151833,30,50,261574601 246 00
60131205
17571050,817,815,341,30,50,251200142601 248 00
60131305
17571250,817,815,341,30,50,251200142601 248 00
60131505
17571650,817,815,341,30,50,251200142601 248 00
60131805
30951259,620,618,4500,50,251375208601 250 00
60131905
30951659,620,618,4500,50,251375208601 250 00
60132005
30952059,620,618,4500,50,251375208601 250 00
60132505
44150167828,421,257,10,50,252610361601 257 00
60132605
44150207828,421,257,10,50,252610361601 257 00
60132705
44150307828,421,257,10,50,252610361601 257 00


go to Group