Material:
Size 14 - 38: Hubs made from Aluminium.
From size 42, made from steel. Insert made from Polyurethane.
Shore hardness 98° (red).

- Zero backlash, insertable elastic coupling.
- With removable half shell clamps, ready-to-install for rapid mounting
with the possibility of demounting without removal of the other units.
- Many different sizes and diameters available.
- Size exchangeable with couplings RN, RNK and couplings from many
other suppliers.

On request with soft inserts.

Temperature range: -30°C to +90°C.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityBaugrößeDrehmoment max.
[Nm]
Bohrung dH7
[mm]
Bohrungen optional
[mm]
DH
[mm]
D
[mm]
L
[mm]
IW
[mm]
I
[mm]
E
[mm]
M
[mm]
Winkelverl. max
[Grad]
Radialversatz max.
[mm]
Axialversatz max.
[mm]
Drehzahl max.
[1/min]
Gewicht
[g]
Ersatz-Zahnring
[Art.-Nr.]
60551410
145,51010 - 1430-3581113-0,90,09+1/-0,5130004160541400
60551411
145,61110 - 1430-3581113-0,90,09+1/-0,5130004160541400
60551414
146,11410 - 1430-3581113-0,90,09+1/-0,5130004160541400
60551914
19291410 - 2040-66122516-0,90,06+1,2/-0,51000015060541900
60551916
19301610 - 2040-66122516-0,90,06+1,2/-0,51000015060541900
60551919
19321910 - 2040-66122516-0,90,06+1,2/-0,51000015060541900
60551920
19322010 - 2040-66122516-0,90,06+1,2/-0,51000015060541900
60552420
24402020 - 2855-7819,53018-0,90,1+1,4/-0,5700032060542400
60552424
24442420 - 2855-7819,53018-0,90,1+1,4/-0,5700032060542400
60552425
24452520 - 2855-7819,53018-0,90,1+1,4/-0,5700032060542400
60552428
24472820 - 2855-7819,53018-0,90,1+1,4/-0,5700032060542400
60552824
28912424 - 3565-9021,53520-0,90,11+1,5/-0,7600047060542800
60552825
28922524 - 3565-9021,53520-0,90,11+1,5/-0,7600047060542800
60552828
28972824 - 3565-9021,53520-0,90,11+1,5/-0,7600047060542800
60552832
281013224 - 3565-9021,53520-0,90,11+1,5/-0,7600047060542800
60552835
281043524 - 3565-9021,53520-0,90,11+1,5/-0,7600047060542800
60553832
381143232 - 4480-11425,54524-0,90,12+1,8/-0,7500096060543800
60553835
381173532 - 4480-11425,54524-0,90,12+1,8/-0,7500096060543800
60553838
381203832 - 4480-11425,54524-0,90,12+1,8/-0,7500096060543800
60553844
381294432 - 4480-11425,54524-0,90,12+1,8/-0,7500096060543800
60554235
422753535 - 5095-12625,55026-0,90,14+2/-14000364060544200
60554238
422853835 - 5095-12625,55026-0,90,14+2/-14000364060544200
60554244
422984435 - 5095-12625,55026-0,90,14+2/-14000364060544200
60554250
423105035 - 5095-12625,55026-0,90,14+2/-14000364060544200
60554840
484504040 - 60105-14029,556-0,90,16+2,1/-13600490060544800
60554844
484754440 - 60105-14029,556-0,90,16+2,1/-13600490060544800
60554850
484955040 - 60105-14029,556-0,90,16+2,1/-13600490060544800
60554860
485256040 - 60105-14029,556-0,90,16+2,1/-13600490060544800


go to Group