Material: polyester, hubs either zinc-plated steel or
stainless steel 1.4305.

These torsionally-stiff couplings made in one-part
from flexible plastic are easily mounted.
They show very good chemical resistance against acids, bases,
solvents, greases and oils. They have a very high tear resistance,
are highly flexible at low temperatures, have good shock and
vibration damping properties and are corrosion resistant.
Max. speed: 3.000 tr/min. Temperature range: -40°C to +100°C.

1) max. torque at max. shaft misalignment
2) max. torque at a shaft misalignment of 1° Angular, 2 mm axial and 0,5 mm radial.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAusführung1) Torque max.
[Nm]
Normal Bore d1 +0,03 -0
[mm]
Ø D
[mm]
Max. Length L
[mm]
Hub Ø d
[mm]
Hub Length h
[mm]
Max. Angular Displacement
[°]
Max. Radial Displacement
[mm]
Max. Axial Displacement
[mm]
Weight
[kg]
60320100
verzinkt0,5 (0,8)6 (10)2727187,9102,64,525
60320200
verzinkt1,8 (3)10 (12,7)48482512,7153,27,592
60320500
verzinkt5 (8)12 (16)54552816153,28,5124
60321000
verzinkt10 (18)14 (16)56562816153,211,0136
60399201
rostfrei0,5 (0,8)6 (10)2727187,9102,64,525
60399202
rostfrei1,8 (3)10 (12,7)48482512,7153,27,592
60399205
rostfrei5 (8)12 (16)54552816153,28,5124
60399210
rostfrei10 (18)14 (16)56562816153,211,0136


go to Group