Material: Housing made of aluminium alloy with iridite NCP finish. Inner hub made of steel. As sliding hub for a driving wheel, for concentric arrangement.
The driving wheel hasto be mounted by the customer
on the outer diameter 21.97mm +0/-0,02mm.

The construction is simple and basically consists of 4 or 6 clutch plates
which are connected to the inner hub and held by the outer housing.
Max. slip-speed 1000 rpm. Torsional backlash of the coupling below 2°.
Torque range with 2 friction plates 2.4 Ncm to 53.8 Ncm.
Torque range with 6 friction plates 7.8 Ncm to 132.4 Ncm.
Maximum operating temperature 80°C.
An adjusting ring - screwed to the outer body - serves to adjust the torque.
Two sintered bearing sleeves serve as bearing housing to inner component.
An O-ring seals the hub off against dirt.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTypeNo. of Clutch Disks
[pcs]
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
Bore B +0,03/-0 Side1
[mm]
Bore B +0,03/-0 Side 2
[mm]
Adjustment Screw Size Seite 1Adjustment Screw Seite 2Weight
[g]
Matching Disk
61040300
A226,4*-25,821,9766M 3x3, 2x90º-37-
61040400
A226,4*-25,821,9788M 3x3, 2x90º-37-
61040800
A632,4*-25,821,9766M 3x3, 2x90º-48-
61040900
A632,4*-25,821,9788M 3x3, 2x90º-48-


go to Group