Material: Plastic acetal.

- torsionally rigid design.
- zero backlash.
- perfect transmission of torque.
- very low restoring force.

* Please regard the operating factors. See PDF-catalog pages.
** Shaft can be pushed in further. Middle of coupling is relieved.
1) Against surcharge.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityMax. Operating Torque
[Nm]
B +0,03
[mm]
Bore max
[mm]
L1
[mm]
L2 **
[mm]
D1
[mm]
Angular Misalignment
[°]
Parallelity Mismatch
[mm]
max. Drehzahl
[min -1]
Weight
[g]
60260800
00,2446,0019,056,012,70500,12750002
60261000
00,2466,0019,056,012,70500,12750002
60261200
00,3546,3520,306,015,87500,12750003
60261400
00,3556,3520,306,015,87500,12750003
60261600
00,3566,3520,306,015,87500,12750003
60262000
00,6468,0022,856,519,05500,12750008
60262200
00,6488,0022,856,519,05500,12750008
60262400
1,40611,0031,759,025,40500,127500013
60262600
1,40811,0031,759,025,40500,127500013
60262800
1,401011,0031,759,025,40500,127500013
60263000
2,501016,0044,4512,031,75500,127500035
60263200
2,501216,0044,4512,031,75500,127500035
60263400
2,501616,0044,4512,031,75500,127500035


go to Group