Material: Steel.

This clutch is a backlash-free overload system operating on the
positive principle. It works with the recently developed principle of
the punched disk spring. At overload the disk spring disengages,
the torque flow is interrupted. After the overload has passed,
the clutch re-engages on its own.

The axial movement of the shift ring can be used to trigger a
limit switch/sensor turning off the engine (travel 2mm).
Customer components (e.g. sprockets, pulleys) can be easily integrated;
special components, as needed for the common systems, are not
required here.

Customized bores and feather-key grooves available at surcharge.

Service:

Catalog page

Operating instruction / Maintenance guidelines

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityBaugrößeTorque
[Nm]
d max.
[mm]
L
[mm]
DA
[mm]
D2, z
[mm]
dl
[mm]
d1
[mm]
l3
[mm]
l4
[mm]
l5
[mm]
Speed max.
[rpm]
Weight
61272000
206 - 2020458071, z= 84,5651663515000,69
61272500
2520 - 6025509889, z= 85,5811783915001,26
61273500
3525 - 803560120110, z=125,510221104215001,89
61275000
5060 - 1805070162152, z=126,614225135615003,93


go to Group