Catalog-Navigation
-
Linear motion guide Accuride DA 115 R
-
DIN-Standardized Parts
-
Gear Boxes and Geared Motors
-
Spindles, Spline Shafts and Nuts
-
Knobs, Handwheels, Handles, Operating Elements
-
Bevel Gears, Worm Wheels, Worms
-
V-Belts, Pulleys, Accessories
-
Sprockets, Chains, Accessories
-
Clamp Collars, Shaft Collars (Adjusting Rings)
-
Couplings, Friction Clutches, Safety Couplings
-
Standardized Parts and Miscellaneous
-
Linear Motion, Linear Bearings, Precision Rail Guides
-
Metal-Rubber-Buffers, Dampers
-
Maintenance and Repair Sprays, Loctits Products
-
Pneumatic Elements
-
Ball Bearings, Block Bearings, Bushes, Drill Bushes
-
Clamping Sets, Clamping Bushes, Taper Bushes
-
Accuride - Telescopic Slides and Linear Guides
-
Universal Joints
-
Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
-
Timing Belts, Pulleys, Accessories
|
Material:Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides).Telescopic ball bearing precision slides for applications in the industrial and electronics sector.
- Hold-in in the centre position.
- Forward and return slide. For applications, that require access from both sides of a sliding unit.
- Fastener included.
- Very high service life 50,000 cycles.
NoteRecommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Ordering details: e.g.: Product no. 649 003 30, Slides 2002
( Available from stock without engagement / Delivery period by arrangement. Please contact us. )
| Article ID | Quantity | Rail Length [mm] | Extension +/- 3,2 [mm] | A [mm] | B [mm] | C [mm] | D [mm] | E [mm] | F [mm] | Load Value / Pair [kg] | Weight / Pair [kg] |
 | 64900330 | | | 305 | 221,5 | - | 136,7 | 247,7 | 153,4 | 35 | 0,7 |
 | 64900335 | | | 356 | 272,3 | - | 187,5 | 298,5 | 204,2 | 35 | 0,8 |
 | 64900340 | | | 406 | 297,7 | - | 238,3 | 349,3 | 255,0 | 35 | 0,9 |
 | 64900345 | | | 457 | 323,1 | 200,2 | 289,1 | 400,1 | 305,8 | 35 | 1,0 |
 | 64900350 | | | 508 | 373,9 | 225,6 | 339,9 | 450,9 | 256,6 | 32 | 1,1 |
 | 64900355 | | | 558 | 399,3 | 251,0 | 390,7 | 501,7 | 407,4 | 31 | 1,2 |
 | 64900360 | | | 610 | 424,7 | 276,4 | 441,5 | 552,5 | 458,2 | 29 | 1,3 |
 | 64900365 | | | 660 | 475,5 | 301,8 | 192,3 | 603,3 | 509,0 | 27 | 1,4 |
 | 64900370 | | | 711 | 500,9 | 327,2 | 543,1 | 654,1 | 559,8 | 24 | 1,5 |
go to Group
|