Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Hold-in in the closed position.
  • Optional clip-on brackets available.
  • Very high service life, up to 80,000 cycles.


Note
Recommended fastening: M4 screw (included in delivery). Use all mounting positions to achieve the max. load ratings. Horizontal mounting is not recommended.

Ordering details: e.g.: Product no. 649 009 30, Slides 3732

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
RL
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900930
300292---230,8224--400,77
64900935
350356---280,8224--400,89
64900940
400406---330,8224--401,22
64900945
450457-320-380,8224--401,15
64900950
500508-320-430,8224--401,29
64900955
550559-320416480,8224352352401,41
64900960
600610224416-530,8224352352401,55
64900965
650660224416544580,8224352352401,68

go to Group