Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Can be mounted on both sides.
  • Bracket mount for electrical cabinets on request.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load rating.

Ordering details: e.g.: Product no. 649 000 12, Slides 0201

Service:

Catalog page

Zusatzinformationen

Auswahltool

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900012
304,8266,5-152,4254,0-149,2260,3273,0490,57
64900014
355,6277,0-203,2304,8-200,0311,2323,9470,66
64900016
406,4302,5-254,0355,6-250,8361,9374,6430,77
64900018
457,2328,0203,2304,8406,4212,7301,6412,7425,4410,87
64900020
508,0379,0228,6355,6457,2238,1352,4463,5476,2370,96
64900022
558,8404,0254,0406,4508,0263,5403,2514,3527,0341,06
64900024
609,6429,5279,4457,2558,8288,9454,0565,1577,8301,17
64900026
660,4480,5304,8508,0609,6314,3504,8615,9628,6271,25
64900028
711,2505,5330,2558,8660,4339,7555,6666,7679,4251,34

go to Group