Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Can be mounted on both sides.
  • Bracket mount for electrical cabinets on request.
  • Fast disconnection.
  • Lock-out function.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 002 12, Slides 0204

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900212
305201,5-215,9254,0-136,5247,6260,3640,63
64900214
356252,2-266,7304,8-187,3298,4311,1590,73
64900216
4006303,0-317,5355,6-238,1349,2361,9550,84
64900218
457329,0203,2342,9406,4200,0288,9400,0412,7500,94
64900220
508379,5228,6393,7457,2225,4339,7450,8463,5421,05
64900222
559405,0254,0419,1508,0250,8390,5501,6514,3391,15
64900224
610430,5279,4444,5558,8276,2441,3552,4565,1351,27
64900226
660481,5304,8495,3609,6301,6492,1603,2615,9321,37
64900228
711506,5330,2520,7660,4327,0542,9654,0666,7271,47

go to Group