Material: Track made from aluminium.
Carriage: Stainless steel housing with plastic sealings.
On choice: With stainless steel balls (greased) or polymer balls (grease free).

All parts have to be ordered seperately.
Linear guide for universal use.

Video clip (2 minutes) for illustrating

  • Two track lenghts on choice (for to cut by the customer).
  • Several carriages can be used on one track.
  • Without monting holes, for individual drilling by the customer.
  • Resistant against corrosion and dirt.
  • long service life, tested to 50,000 meters of travel distance.
649 705 01 = Carriage with stainless steel balls.
649 705 02 = Carriage with polymer balls.
649 705 03 = End Stop (1 piece with screws).
649 705 12 = Track, length approx. 1200mm.
649 705 24 = Track, length approx. 2400mm.
Please see catalog page (PDF).

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityBeschreibungMerkmalLänge
[mm]
Breite
[mm]
Höhe
[mm]
Gewicht
[g]
64970501
Laufwagenmit Edelstahlkugeln1114020120
64970502
Laufwagenmit Kunststoffkugeln111402085
64970503
Endanschl.1 St. mit Schrauben10351015
64970512
Schiene1,2 Meter lang12004012635
64970524
Schiene2,4 Meter lang240040121270


go to Group