Material:
Stainless steel 1.4301.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Can be mounted on both sides.
  • Especially long service life, up to 80,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load rating.

Ordering details: e.g.: Product no. 649 446 30, Slides DS 0330

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64944630
300304,5-192242--192224501,15
64944635
350354,0-242256--242256551,36
64944640
400403,0-192320160-288320551,46
64944645
450452,0-224352192-320352651,66
64944650
500501,0256288416224256384416551,88
64944655
550550,4288320480256288416448452,06
64944660
600600,0320352512288320480512452,27
64944670
700698,0352384608320352576608352,70

go to Group