Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Heavy-duty construction.
  • Shock blocks offering protection against shock and vibration.
  • Protective shroud prevents excessive contamination of the ball tracks.
  • Mounting plates on inner and outer members.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screws on the inner , extending member. M6 screws on the outer, fixed menber. Use all mounting positions to achieve the max. load rating.
overall length = slide length + 24mm. The cabinet and drawer must be designed to minimise any deflection and torsion of the slide. Load rating is calculated for infrequent use. With frequent use, the load must be rweduced to max 140 kg.

Ordering details: e.g.: Product no. 649 058 59, Slides 0522

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64905859
457534,0194,01809,57
64905861
600625,0265,018012,70
64905862
900907,0276,515019,25

go to Group