Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-out on both sides.
  • Pulls out to front and back. For applications requiring access from both sides of a sliding unit.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 00 30, Slides 2026

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900430
300211,3128160224256490,6
64900435
350248,6160192256288470,7
64900440
400285,9192224320352430,7
64900445
450323,2224256352384410,8
64900450
500360,5256288416448370,9
64900455
550397,8256288480512341
64900460
600435,1288320512544301,1
64900465
650472,4288320576608271,2
64900470
700509,7320352608640251,3

go to Group