Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Very compact profile (26.3 x 12.7 mm).
  • Universal hole pattern.
  • Noise dampening of all end stops.
  • Hold-in in closed position.
  • Can be mounted on both sides.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 / M6 screw. Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 006 20, Slides 2601

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900615
150147,578----120,35
64900620
200209128----160,46
64900625
250259128----230,59
64900630
300308128224---320,69
64900635
350357128224---340,80
64900640
400406128224320--320,93
64900645
450456128224352--291,06
64900650
500505128224352416-291,18
64900655
550554128224352448489271,29

go to Group