Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Low slide height.
  • Slot or side mounting possible.
  • Hold-in in closed position.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 / M6 screw.
Head-diameter max. 7.8mm, head height max. 2mm.
Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 008 20, Slides 2642

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900820
200209128----160,46
64900825
250259128----230,59
64900830
300308128224---320,69
64900835
350357128224---340,80
64900840
400406128224320--320,93
64900845
450456128224352--291,06
64900850
500505128224352416-291,18
64900855
550554128224352448489271,29

go to Group