Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Locks in open position.
  • Fast disconnection.
  • Bracket mount for electrical cabinets on request.
  • Optional clip-on brackets available.
  • For infrequent use, service life up to 2,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64902212
305356-----235,0271,2
64902214
356406-----285,8361,4
64902216
4006457162,6----336,5451,6
64902218
457508--164,8314,3-387,3521,8
64902220
508559-172,1203,0356,2-438,1522,0
64902222
559610--213,0407,0-488,9512,2
64902224
610660254,0273,7--457,8539,7502,4
64902226
660711140,3232,4269,1416,6508,6590,5502,6
64902228
711762191,1283,2304,8467,4559,4641,4502,8
64902230
762813-241,9319,9518,2610,2692,1503,0

go to Group