Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Lock-in in closed position.
  • Lock-out in open position.
  • Can be mounted on either side.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 032 12, Slides 3308

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64903212
305330--220,1212,8225,5--209,5234,9260,3671,25
64903214
356381--250,9263,6276,3--260,3285,7311,1671,41
64903216
406432--301,7314,4327,1--311,1336,5361,9671,59
64903218
457483143,0279,4352,5365,2377,9177,8314,4361,9387,3412,7661,82
64903220
508533168,4330,2403,3416,0428,7203,2365,2412,7438,1463,5662,00
64903222
559584193,8381,0454,1466,8479,5228,6416,0463,5488,9514,3642,23
64903224
610635219,2431,8504,9517,6530,3254,0466,8514,3539,7565,1612,41
64903226
660686244,6482,6555,7568,4581,1279,4517,6565,1590,5615,9582,78
64903228
711737270,0533,4606,5619,2631,9304,8568,4615,9641,3666,7552,96

go to Group