Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Lock-out in open position.
  • Fast disconnection.
  • Mountings included.
  • Bracket mount for electrical cabinets on request.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 038 12, Slides 3607

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64903812
305305-135,4179,1204,5229,9--228,6901,71
64903814
356356-186,2229,9255,3280,7--279,4902,02
64903816
406406-237,0280,7306,1331,5-257,3330,21002,27
64903818
457457-287,8331,5356,9382,3-308,1381,01102,62
64903820
508508215,9338,6382,3407,7433,1203,2358,9431,81202,93
64903822
559559241,3389,4433,1458,5483,9228,6409,7482,61103,24
64903824
610610266,7440,2483,9509,3534,7254,0460,5533,41003,53
64903826
660660292,1491,0534,7560,1585,5279,4511,3584,2923,83
64903828
711711317,5541,8585,5610,9636,3304,8562,1635,0834,16

go to Group