Material:
Slide elements: Cold rolled steel, special zinc-plating.
Ball retainers and balls: Stainless steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Corrosion proof for rough environments.
  • 8 times better than with standard zinc-plated surface finish.
  • Ball retainers, balls and rivets made from stainless steel.
  • Fast disconnection.
  • Hold-in in the closed position.
  • Cam drawer adjust (3.1 mm).
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Horizontal mounting is not recommended.

Ordering details: e.g.: Product no. 649 312 15, Slides DH 3832

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
RL
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64931215
14814096-----77,2---500,44
64931220
19920396----141128---500,62
64931225
250243128----192128---500,79
64931230
30030596----242128224--500,95
64931235
350356128----292128224--501,10
64931240
400406128----342128224320-501,27
64931245
450457128--320-392128224352-501,42
64931250
500508128--320-442128224416-501,58
64931255
550559128--320416492128224352448501,75
64931260
600610128224-416-542128224352480501,91
64931265
650660128224-416544592128224352544502,06
64931270
700711128224288416544642128224352544502,22

go to Group