Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Hold-in in the closed position.
  • Hold-out in the open position.
  • Can be mounted on both sides.
  • Cam drawer adjust (3.1 mm).
  • Version zinc-plated, either bright or black, or painted white.
  • Optional clip-on brackets available.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Horizontal mounting is not recommended.

Ordering details: e.g.: Product no. 649 018 30, Slides 3832 DO

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64901830
300305----242224--500,95
64901835
350356----292224--501,10
64901840
400406----342224320-501,27
64901845
450457--320-392-352-501,42
64901850
500508--320-442-416-501,58
64901855
550559--320416492-352-501,75
64901860
600610224-416-542224352480501,91
64901865
650660224-416544592224352554502,06
64901870
700711224228416544642224352554502,22

go to Group