Material: Steel, zinc-plated.
Sold by pair (1 x product no. = 1 pair of brackets).Bracket kits for side or bottom mounting.
For selection see the one catalog page with selection table.
Can be used for:Type 9301 / 9308.
Each kit comprises: 2 brackets,and 4 hexagon screws 6.35mm with washers and nuts.
per pair of slides, one pair of clip-on brackets is required.
Recommended mounts: M4 screw.
Ordering details: e.g.: Product no. 649 056 12, bracket accessory kit type 634, zinc plated, length 305mm.
Delivery period by arrangement. Please contact us. )