Material: Aluminium. Screws made of burnished steel.

Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.
Tolerance b: +0.08 mm -0.25 mm
Temperature range: -40°C to +175°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2
[mm]
R
[mm]
b
[mm]
Bolts DIN 912Weight
[g]
Material
62366103
31620,79M3 x 84
62366104
41620,79M3 x 84
62366105
51620,79M3 x 84
62366106
61620,79M3 x 84
62366107
71822,49M3 x 85
62366108
81822,49M3 x 85
62366109
924269M3 x 88
62366110
1024269M3 x 88
62366111
112831,811M4 x 1214
62366112
122831,811M4 x 1213
62366113
133033,911M4 x 1415
62366114
143033,911M4 x 1415
62366115
153439,413M5 x 1423
62366116
163439,413M5 x 1422
62366117
173641,213M5 x 1425
62366118
183641,213M5 x 1424
62366119
194046,415M6 x 1635
62366120
204046,415M6 x 1634
62366121
214248,115M6 x 1637
62366122
224248,115M6 x 1636
62366123
234550,815M6 x 1642
62366124
244550,815M6 x 1640
62366125
254550,815M6 x 1640
62366126
264853,715M6 x 1846
62366128
284853,715M6 x 1843
62366130
305458,615M6 x 1856
62366132
325458,615M6 x 1854
62366134
345761,615M6 x 1860
62366135
355761,615M6 x 1859
62366136
365761,615M6 x 1856
62366138
386065,015M6 x 1861
62366140
406065,015M6 x 1856
62366142
427379,419M8 x 25127
62366145
457379,419M8 x 25119
62366148
487884,219M8 x 25135
62366150
507884,219M8 x 25128

go to Group