Material: Stainless steel 1.4301.

Temperature range: -40°C to +175°C.

*Thread metric ISO-standard (column 1).

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityThread GSteigung
[mm]
d2
[mm]
b
[mm]
MaterialBolts DIN 912Weight
[g]
62399604
M 40,71691.4305M3 x 810
62399605
M 50,81691.4305M3 x 811
62399606
M 61,01691.4305M3 x 811
62399608
M 81,251891.4305M3 x 812
62399610
M101,52491.4305M3 x 822
62399612
M121,7528111.4305M4 x 1239
62399616
M162,034131.4305M5 x 1463
62399620
M202,540151.4305M6 x 1697
62399624
M243,045151.4305M6 x 16117
62399630
M303,554151.4305M6 x 18163

go to Group