Material: Aluminium, natural colour, anodized or plastic coated in matt black finish.

These arched handles are noted for their elegant design.
The well-proven elliptical profile has been used again.
Shape A: Mounting from the back.
Shape B: Mounting from the operating side.

Version SW: Black plastic coated (RAL 9005).
Version EL: Natural colour, anodized.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityShapeTypeb
[mm]
l1
[mm]
l2 approx.
[mm]
a
[mm]
d1 Shape A
[mm]
d2 Shape B
[mm]
h1
[mm]
h2
[mm]
t min.
[mm]
Weight
[g]
66684000
ASW2016018513M6-51-8,5106
66684100
ASW2019222113M6-51-8,5130
66684200
ASW2616019017M8-57-12,0116
66684300
ASW2619222717M8-57-12,0140
66684400
AEL2016018513M6-51-8,5106
66684500
AEL2019222113M6-51-8,5130
66684600
AEL2616019017M8-57-12,0116
66684700
AEL2619222717M8-57-12,0140
66685000
BSW2016018513-5,35110-106
66685100
BSW2019222113-5,35110-130
66685200
BSW2616019017-6,45712-116
66685300
BSW2619222717-6,45712-140
66685400
BEL2016018513-5,35110-106
66685500
BEL2019222113-5,35110-130
66685600
BEL2616019017-6,45712-116
66685700
BEL2619222717-6,45712-140


go to Group