Material: Grip part: Plastic (Duroplast).

Retractable handles are used when the handle must at times not stick out.The handle is pulled out of its taper seating and then tilted. A compression spring locks the handle in both end positions. When folded back, the handle automatically firmly locks in the taper seat.
All handles are revolving (type 598).
Folding mechanism made from hardened steel.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
l3 -0,5
[mm]
l4
[mm]
Weight
[g]
66320100
26M 62010219,5695138
66320200
28M 82611826,010106218


go to Group