Material: Stainless steel 1.4305/1.4404. Tension spring: 1.4310.
Plunger pin: Ground, chemically nickel-plated.
Cap: Plastic Thermoplast (polyamide) black, matt finish.

Note: cam-action indexing plungers are used if the plunger pin sometimes
needs to be retracted, i.e must not stick out. Turning the indexing plunger
by 180° causes the plunger pin to retract. There is a notched catch to
ensure the plunger can be locked in both positions.

Version A-N: Without counter nut, without plastic cap.
Version B-N: Without counter nut, with plastic cap.
Version AK-N: With counter nut, without plastic cap.
Version BK-N: With counter nut, with plastic cap.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityShaped1 -0,02/-0,04
[mm]
d2
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
l3 +1,5
[mm]
l4
[mm]
l5
[mm]
Spring Pressure N~ StartSpring Pressure N~ EndWeight
[g]
66699773
A-N5M12 x 1,51247826263292139
66699774
A-N6M12 x 1,51247826263292139
66699775
A-N6M16 x 1,5265610303242123259
66699776
A-N8M12 x 1,51247826263292139
66699777
A-N8M16 x 1,5265610303242123279
66699778
A-N8M20 x 1,52069123637522157115
66699779
A-N10M16 x 1,5265610303242123265
66699780
A-N10M20 x 1,52069123637522157119
66699782
A-N12M20 x 1,52069123637522157125
66699783
B-N5M12 x 1,51247826263292139
66699784
B-N6M12 x 1,51247826263292139
66699785
B-N6M16 x 1,5165610303242123259
66699786
B-N8M12 x 1,51247826263292139
66699787
B-N8M16 x 1,5165610303242123279
66699788
B-N8M20 x 1,52069123637522157115
66699789
B-N10M16 x 1,5165610303242123265
66699790
B-N10M20 x 1,52069123637522157119
66699792
B-N12M20 x 1,52069123637522157125
66699873
AK-N5M12 x 1,51247826263292139
66699874
AK-N6M12 x 1,51247826263292139
66699875
AK-N6M16 x 1,5165610303242123259
66699876
AK-N8M12 x 1,512471226263292139
66699877
AK-N8M16 x 1,5165610303242123279
66699878
AK-N8M20 x 1,52069123637522157115
66699879
AK-N10M16 x 1,5166910303242123265
66699880
AK-N10M20 x 1,52069123637522157119
66699882
AK-N12M20 x 1,52069123637522157125
66699883
BK-N5M12 x 1,512478262632921139
66699884
BK-N6M12 x 1,51247826263292139
66699885
BK-N6M16 x 1,5165610303242123259
66699886
BK-N8M12 x 1,51247826263292139
66699887
BK-N8M16 x 1,5165610303242123279
66699888
BK-N8M20 x 1,52069123637522157115
66699889
BK-N10M16 x 1,5165610303242123265
66699890
BK-N12M20 x 1,52069123637522157119
66699892
BK-N12M20 x 1,52069123637522157125


go to Group