Material: Steel, burnished, plunger pin: Hardened.
Cap: Plastic Thermoplast (polyamide) black, matt finish.

Note: cam-action indexing plungers are used if the plunger pin sometimes
needs to be retracted, i.e must not stick out. Turning the indexing plunger
by 180° causes the plunger pin to retract. There is a notched catch to
ensure the plunger can be locked in both positions.

Version A: Without counter nut, without plastic cap.
Version B: Without counter nut, with plastic cap.
Version AK: With counter nut, without plastic cap.
Version BK: With counter nut, with plastic cap.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityShaped1 -0,02/-0,04
[mm]
d2
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
l3 +1,5
[mm]
l4
[mm]
l5
[mm]
Spring Pressure N~ StartSpring Pressure N~ EndWeight
[g]
66677300
A5M12 x 1,51247826263292139
66677400
A6M12 x 1,51247826263292139
66677500
A6M 16 x 1,5165610303242123259
66677600
A8M12 x 1,51247826363292139
66677700
A8M16 x 1,5165610303242123259
66677800
A8M20 x 1,52069123637522157115
66677900
A10M16 x 1,5165610303245123264
66678000
A10M20 x 1,52069123637522157119
66678200
A12M20 x 1,52069123637522157125
66678300
B5M12 x 1,51247826263292139
66678400
B6M12 x 1,51247826263292139
66678500
B6M16 x 1,5165610303242123259
66678600
B8M12 x 1,51247826363292139
66678700
B8M16 x 1,5165610303242123279
66678800
B8M20 x 1,52069123637522157115
66678900
B10M16 x 1,5165612303242123264
66679000
B10M20 x 1,52069123637522157119
66679200
B12M20 x 1,52069123637522157125
66687300
AK5M12 x 1,51247826263292139
66687400
AK6M12 x 1,51247826263292139
66687500
AK6M16 x 1,5165610303242123259
66687600
AK8M12 x 1,51247826363292139
66687700
AK8M16 x 1,5165610303242123279
66687800
AK8M20 x 1,52069123637522157115
66687900
AK10M16 x 1,5165610303242123264
66688000
AK10M20 x 1,52069123637522157119
66688200
AK12M20 x 1,52069123637522157125
66688300
BK5M12 x 1,51247826263292139
66688400
BK6M12 x 1,51247826263292139
66688500
BK6M16 x 1,5165610303242123259
66688600
BK8M12 x 1,51247826363292139
66688700
BK8M16 x 1,5165610303242123279
66688800
BK8M20 x 1,52069123637522157115
66688900
BK10M16 x 1,5165610303242123264
66689000
BK10M20 x 1,52069123637522157119
66689200
BK12M20 x 1,52069123637522157125


go to Group