Material: Steel burnished.
Version N = handle slanted, with metric thread.

Adjustable clamping levers are used in applications where either the clamping range is limited or where a specific lever position is required. The serrated bore in the spherical hub is fitted with a threaded-bolt insert, which engages in the hub with its own serrations.
By depressing the clamping lever, the serrations are disengaged, freeing it for re-positioning in the most convenient position. When releasing the lever, the serrations re-engage automatically. Should a rotation of 360º not be possible, the insert can be slightly screwed in (after the lever has been disengaged) by means of the slotted knurled screw.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2
[mm]
d4
[mm]
d5
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
l2 approx.
[mm]
t Thread
[mm]
Weight
[g]
66550800
10M 813,52025,08,039,5601259
66551000
13M 1016,02529,08,049,57615118
66551200
16M 1219,02833,510,560,59518188

go to Group