Material:
Aluminium, black anodised finish, scale (version S) and arrow (version A): white, engraved with laser precision . Knob cover disk: light- grey plastic. Collet/hexagon nut: brass. Stainless steel set screw: DIN 916 with Allen screw and serrated end.

Shape A: with arrow
Shape B: neutral, without arrow or grading.
Shape S: with scale 0...9, 20 graduations.

Version 1: with set screw (bore d2).
Version 2: with collet (bore d3).

When mounting, the cover is pressed in by hand, for demounting it can be lifted up at the slot using a screwdriver. The collet version allows easy adjustment of the knobs and offers completely secure mounting on the shaft. Scale or arrow are fully abrasion proof and easy to read, as the engraving makes the aluminium coloured figures and numbers stand out against the black, anodised surface. Besides the standard scale (Version S) these knobs can be supplied with any scale desired (on request).

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityVersionShaped1
[mm]
d2H8
[mm]
d3
[mm]
d4
[mm]
d5
[mm]
d6
[mm]
d7
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
I
[mm]
t
[mm]
Weight
[g]
66070122
1A225-1614M42022164,3812,5-17
66070127
1A27662018M42526204,39141432
66070134
1A34882523M53230244,210151758
66070142
1A4210103230M54034284111620103
66070222
1B225-1614M42022164,3812,5-17
66070227
1B27662018M42526204,39141432
66070234
1B34882523M53230244,210151758
66070242
1B4210103230M54034284111620103
66070322
1S225-1614M42022164,3812,5-17
66070327
1S27662018M42526204,39141432
66070334
1S34882523M53230244,210151758
66070342
1S4210103230M54034284111620103
66070527
2A27662018M42526204,39141437
66070534
2A34882523M53230244,210151765
66070542
2A4210103230M54034284111620112
66070627
2B27662018M42526204,39141437
66070634
2B34882523M53230244,210151765
66070642
2B4210103230M54034284111620112
66070727
2S27662018M42526204,39141437
66070734
2S34882523M53230244,210151765
66070742
2S4210103230M54034284111620112

go to Group