Material: Thermoplast (Polyamide PA), black glossy finish.
Grub screw, zinc-plated steel, chromated.

The special form is very elegant and easy to grip.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2
[mm]
l
[mm]
h1
[mm]
h2
[mm]
d3
[mm]
Gewicht
[g]
66163213
32M5102616149
66163214
32M52026161410
66163215
32M54026161413
66163216
32M61026161410
66163217
32M62026161413
66163218
32M64026161415
66164013
40M61030171614
66164014
40M62030171615
66164015
40M64030171619
66164016
40M81630171619
66164017
40M83030171625
66164018
40M85030171630
66165013
50M81635191928
66165014
50M83035191932
66165015
50M85035191937
66165016
50M102035191935
66165017
50M103035191940
66165018
50M105035191950
66166013
60M102041222242
66166014
60M103041222248
66166015
60M105041222260
66166016
60M122041222257
66166017
60M123041222265
66166018
60M125041222280


go to Group