Material: Thermoplast reinforced, impact-proof, black, matt finish.
Hub bush: Steel burnished.
Folding system: Steel burnished.
Retractable handle: Plastic black.

The styling of the Retractable-Handle Handwheel 5223 will meet any demand for modern design, and it also takes ergonomical aspects into consideration. These handwheels are used in applications where the handle must not stick out. The handle is firmly locked in a slim taper in the operating position. To retract the handle, it is pulled out of its taper seat and then tilted. A compression spring locks the handle in both end positions. When folding the handle away, it automatically locks in position.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2 H7
[mm]
d3
[mm]
d4
[mm]
d5
[mm]
b
[mm]
l1
[mm]
l2
[mm]
Retractable Handle Ø
[mm]
Weight
[g]
67550800
80101817231817352170
67551000
1001218172520173722165
67551200
1251222213122224423240
67551600
1601426254025275123400
67552000
2002030315028346126585
67552500
2502035345932387028950


go to Group