Material: Aluminium, gravity die-cast.

Alternatively without handle,
or with revolving cylindrical handle made from plastic
with threaded steel stud and allen screw.

Hub machined, rim of wheel turned and polished all over.
Hub length and bore diameter according to DIN 950.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTyped1
[mm]
d2 H7
[mm]
d3
[mm]
b
[mm]
l1
[mm]
l2 approx.
[mm]
Cyl. Handle Ø
[mm]
Weight
[g]
67080100
ohne Griff80102613,0162618134
67080200
ohne Griff100103114,0173021215
67080300
ohne Griff125123115,0183323318
67080400
ohne Griff140143416,5193623431
67080500
ohne Griff160143618,0203926570
67080600
ohne Griff200184220,5244526885
67080700
ohne Griff250224823,02851281552
67081000
mit Griff100103114,0173021255
67081200
mit Griff125123115,0183323394
67081400
mit Griff140143416,5193623507
67081600
mit Griff160143618,0203926675
67082000
mit Griff200184220,5244526990
67082500
mit Griff250224823,02851281626


go to Group