Material: Thermoplast (Polypropylene PP) reinforced,
impact resistant, black, matt. Grub screw, zinc-plated steel, chromated.

Special surface (contact points as a quadratic truncated pyramid)
for maximum torque without uncomfortable stress on the skin.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2
[mm]
l
[mm]
h1
[mm]
h2
[mm]
d3
[mm]
Gewicht
[g]
66163203
32M5102291512
66163204
32M5202291513
66163205
32M5402291515
66163206
32M6102291513
66163207
32M6202291515
66163208
32M6402291518
66164003
40M61024111716
66164004
40M62024111718
66164005
40M64024111722
66164006
40M81624111724
66164007
40M83024111728
66164008
40M85024111734
66165003
50M8163013,52034
66165004
50M8303013,52036
66165005
50M8503013,52042
66165006
50M10203013,52040
66165007
50M10303013,52045
66165008
50M10503013,52055
66166003
60M102035152354
66166004
60M103035152359
66166005
60M105035152369
66166006
60M122035152366
66166007
60M123035152374
66166008
60M125035152390
66167003
70M12303818,52485
66167004
70M12503818,524100


go to Group