Material: Threaded bush and set screw, stainless steel 1.4305.
Grip body: Stainless steel 1.4308, matt blasted.

The design of the adjustable clamping levers accommodates the needs of modern industrial products, not just in terms of the user-friendly design of the grip but also the ergonomic requirements. Just like all other adjustable clamping levers, these ones are to be used preferably when the clamping range is limited or if a specific clamping position is required. The thread insert is connected to the handle via splines and can be removed. By lifting (pulling) the handle the splines work loose and the clamping lever can be turned to the most suitable clamping position. Letting go causes the handle to engage automatically.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityl1
[mm]
d1
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
t
[mm]
Weight
[g]
66599701
45M5101324,54353,5934
66599702
45M6101324,54353,5934
66599703
63M613,517,5316,54541176
66599704
63M813,517,5316,54541174
66599705
78M8162136855414123
66599706
78M10212136855414119


go to Group