Material:
Grip: Thermoplast (PA)
Insert: Heat-treated steel nitrided, black

The advantages of the axial bearing:
-double clamping force with same lever size, by reducing the surface friction.
-Less wear on the component due to fixed locating face
-Little settling due to higher pre-tensioning force of the bolt or thread.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
d2
[mm]
d3
[mm]
h1
[mm]
h2
[mm]
t
[mm]
Weight
[g]
66064000
40M 623,526,514,514,528
66065000
50M 825,032,020,015,059
66066300
63M1030,040,025,019,086
66068000
80M1235,051,531,028,5164


go to Group