Material: Plastic Thermoplast (Polyamide).
Threaded bolt: Steel, zinc-plated, chromated blue.

Version ST: grip part fully made from plastic with moulded-in threaded bolt.

Version TE: grip part with moulded-in protruding steel hub (steel hub and threaded bolt made from one part, turned).

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAusführungd1
[mm]
d2
[mm]
I
[mm]
Weight
[g]
66182510
ST25M5105
66182515
ST25M5157
66182520
ST25M5208
66183210
ST32M61010
66183216
ST32M61611
66183220
ST32M62012
66183225
ST32M62513
66184016
ST40M81621
66184020
ST40M82022
66184025
ST40M82524
66184030
ST40M83026
66185020
ST50M102043
66185025
ST50M102545
66185030
ST50M103048
66185045
ST50M104558
66186320
ST63M122079
66186330
ST63M123091
66186340
ST63M1240105
66186360
ST63M1260115
66193216
TE32M61611
66193220
TE32M62012
66193225
TE32M62513
66194016
TE40M81621
66194020
TE40M82022
66194025
TE40M82524
66194030
TE40M83026
66195025
TE50M102545
66195030
TE50M103048
66195045
TE50M104558
66196330
TE63M123091
66196340
TE63M124010
66196360
TE63M1260115


go to Group