Material:
Version K: Duroplast PF31, black, glossy finish.
Spindle: Steel, zinc-plated

Version N: Duroplast PF31, black, glossy finish.
Spindle: Stainless steel 1.4305

Revolving cylindrical handles 598 are noted for their modern design.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTyped1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
l1
[mm]
l2
[mm]
l3
[mm]
Weight
[g]
66341800
K18M 6101540122,529
66342100
K21M 6101750132,542
66342200
K22M 6101856132,547
66342300
K23M 8131965142,579
66342600
K26M 10132180162,5109
66342800
K28M 10132290162,5125
66343100
K31M 121425102202,5175
66351800
N18M 6101540122,529
66352100
N21M 6101750132,542
66352300
N23M 8131965142,579
66352600
N26M 10132180162,5109
66352800
N28M 10132290162,5125
66353100
N31M 121425102202,5175

go to Group