Material: Steel 35SMnPb10, Bearing Parts 18NiCrMo5Pb.

Max. Operating Angle 45°.

The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityBH7
[mm]
D
[mm]
l1
[mm]
l2
[mm]
zul.max.Drehmom. bei : 250 min -1
[Nm]
500 rpm
[Nm]
1000 rpm
[Nm]
2000 rpm
[Nm]
3000 rpm
[Nm]
4000 rpm
[Nm]
Weight
[kg]
63111600
8165215---5,8--0,05
63112200
10206218221714111090,10
63112600
142574203429242220180,18
63113200
163286246555454037320,33
63113700
183772177561504540360,40
63114000
2040108301401201008070650,71
63115000
25501323820017013011090851,33
63116300
3063166453002702301901601402,78
63117000
357014035326277237198168-2,75
63118000
408018050365303255205186-4,93


go to Group